Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-PVDF PG - Standard Cable Glands
Bill of material
HSK-M-PVDF 1.699.0700.01
AG
Thread
PG 7
D1
3-6.5 mm
GL
5.0 mm
H
19 mm
SW
14 mm
BN
Order No.
1.699.0700.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices